Contact
Feedback

Incremental encoders
DGS35

Large hollow shaft encoders for rough environmental conditions

Your Benefits

  • The high output frequency means that mechanical gear reduction is not required.
  • Hollow shaft design does not require couplings or mounting bracket.
  • Large selection of stator couplings available for virtually any AC asynchronous motor

Overview

Large hollow shaft encoders for rough environmental conditions

The high-resolution DGS34/DGS35 hollow shaft incremental encoder family is a rugged solution for very challenging encoder applications. With generous hollow shaft diameters of up to 1-1/8" or 30 mm, they are ideal for mounting directly on the motor shaft.

At a glance
  • Incremental encoder Ø 3.5"
  • Electrical interface
  • 5V TTL / RS422
  • 8 … 24V TTL / RS422
  • 8 … 24V HTL / push pull
  • 8 … 24V Open Collector"
  • Blind hollow shaft Ø 30 mm, 1”, ½”,5/8”, ¾”, 7/8”
  • Connection type cable 1 m, 1,5 m, 3 m, 5 m, 10 m
  • Number of lines 120 … 16,384

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Mechanical designThrough hollow shaft
    Electrical interface

    5 V, 5 V

    5 V, TTL

    5 ... 15 V, HTL/TTL

    8 ... 24 V, HTL

    8 … 24 V, 5 V, 3487, marker 180

    Programmable
    Maximum output frequency+ 300 kHz, + 600 kHz
    Ambient temperature–20 °C +70 °C
All technical data can be found accompanying the individual product

Downloads

TOP