Contact
Feedback

Wire draw encoders

Wire draw encoders consist of a wire draw mechanism and an encoder. The rotation of the drum, which is proportional to the length being measured, is recorded and output by an encoder. This facilitates positioning on linear measuring paths. SICK's wire draw encoders support a large selection of interfaces and facilitate easy system integration for applications in challenging industrial settings. Different performance classes make it possible to select the ideal device for the application at hand.

Filter by:

3 results:

Result 1 - 3 out of 3

View: View Gallery View List
Modular wire draw encoder in miniature design
  • Measured lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function at the encoder
Compare now
Select
Compact design - with integrated encoder
  • Measuring lengths from 2 m ... 5 m
  • Integrated measuring system
  • Compact housing (90 mm x 90 mm x 90 mm)
  • Incremental and absolute versions
  • High resolution
Compare now
Select
Measuring lengths up to 50 m, rugged design - the heavy-duty wire draw encoder
  • Measuring lengths: 2 m ... 50 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very rugged system (dirt scraper, integrated brushes)
  • High-quality winding mechanism and wire input
  • High enclosure rating
  • High shock and vibration resistance
  • Extremely high resolution possible
  • Expandable using external accessories
Compare now
Select

Result 1 - 3 out of 3

TOP