Contact
Feedback

Wire draw encoders
Compact

Compact design - with integrated encoder

Your Benefits

  • Industrial designed encoder integrated in an aluminum housing makes it less susceptible to external damage, saving time and reducing maintenance costs
  • Extremely precise measurements by eliminating the coupling between the encoder and the mechanism
  • Space-saving installation, since the encoder is directly integrated into the wire draw mechanics.
  • Very precise measurements thanks to its high resolution

Overview

Compact design - with integrated encoder

In the Compact family, the encoder is integrated into the wire draw mechanism. This integration provides the encoder with the best possible protection in harsh industrial environments These encoders have a measuring range of up to 5 m with high resolution, plus incremental or absolute output.

At a glance
  • Measuring lengths from 2 m ... 5 m
  • Integrated measuring system
  • Compact housing (90 mm x 90 mm x 90 mm)
  • Incremental and absolute versions
  • High resolution

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sub product family

    BKS

    XKS

    PKS

    Measuring length≤ 5 m
    Electrical interface4.5 V ... 12 V, SSI, HIPERFACE®, TTL/RS422
    Modularity (wire draw mechanism and encoder)
All technical data can be found accompanying the individual product

Downloads

TOP