Contact
Feedback

Wire draw encoders
EcoLine

Modular wire draw encoder in miniature design

Your Benefits

  • Space- and cost-saving design thanks to slimline mechanics
  • Numerous possible combinations of interfaces and measuring lengths
  • Advanced programming options lead to a reduction in the amount of variants, save costs, and reduce storage
  • Analog interface speeds up commissioning and cost-effective interface card can be used

Overview

Modular wire draw encoder in miniature design

The slim design of the EcoLine family is ideal for applications with limited space.

Its modularity makes it suitable for a large selection of measuring lengths,

interfaces and encoders. Due to the into the drum integrated spring as well as the

adaption without coupling, it is possible to achieve high precision and stability.

The special nozzle serves to protect the measuring wire from damage caused by

vibration. The intuitive teach-in function provided in analog options also enables

easy system integration.

At a glance
  • Measured lengths: 1.25 m ... 10 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very small, slim housing (55 mm ... 190 mm) with spring integrated in the measurement drum
  • Light yet shock-proof and temperature-resistant plastic housing
  • Analog interface with teach-in function at the encoder

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sub product familyBCG / PFG
    Measuring length≤ 10 m
    Resolution0.001 mm ... 0.14 mm
    Reproducibility≤ 0.2 mm ... ≤ 1 mm
    Electrical interface

    4 mA ... 20 mA, Analog

    0 V ... 10 V, Analog

    SSI

    CANopen

    DeviceNet™

    PROFIBUS

    EtherNet/IP™

    PROFINET

    EtherCAT®

    4.5 V ... 5.5 V, TTL/RS422

    HTL/Push pull

    4.5 V ... 32 V, TTL/HTL programmable

    4.5 V ... 32 V, TTL or HTL programmable, as factory setting customized preprogrammed to HTL

    Modularity (wire draw mechanism and encoder)
All technical data can be found accompanying the individual product

Downloads

TOP