Contact
Feedback

Wire draw encoders
HighLine

Measuring lengths up to 50 m, rugged design - the heavy-duty wire draw encoder

Your Benefits

  • Reliable solution for use in harsh ambient conditions
  • Long service life due to rugged industrial housing
  • Quick and easy installation without the need for precise linear guidance
  • Low integration and maintenance costs
  • Customization option reduces storage costs
  • Analog interface speeds up commissioning and cost-effective interface card can be used

Overview

Measuring lengths up to 50 m, rugged design - the heavy-duty wire draw encoder

With wire draw lengths from 2 to 50 m, the HighLine series of wire draw encoders have enormous range. Thanks to guide rollers, the HighLine series enables flexible measurement paths - even around obstacles. Their rugged housing and dirt-resistant brush assemblies allow the encoder to be used in the toughest of environments, including dust, shock and vibration, which ensure a long service lifetime.

At a glance
  • Measuring lengths: 2 m ... 50 m
  • Modular measuring system with a wide selection of interfaces/measuring lengths
  • Very rugged system (dirt scraper, integrated brushes)
  • High-quality winding mechanism and wire input
  • High enclosure rating
  • High shock and vibration resistance
  • Extremely high resolution possible
  • Expandable using external accessories

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sub product familyBTF / PRF
    Measuring length≤ 50 m
    Resolution0.001 mm ... 0.4 mm
    Reproducibility≤ 0.2 mm ... ≤ 5 mm
    Electrical interface

    4 mA ... 20 mA, Analog

    0 V ... 10 V, Analog

    SSI

    HIPERFACE®

    CANopen

    DeviceNet™

    PROFIBUS

    EtherNet/IP™

    PROFINET

    EtherCAT®

    4.5 V ... 5.5 V, TTL/RS422

    10 V ... 32 V, TTL/Push pull

    10 V ... 32 V, HTL/Push pull

    Modularity (wire draw mechanism and encoder)
All technical data can be found accompanying the individual product

Downloads

TOP