Contact
Feedback

Bar code scanners
CLV62x

Powerful scanner – flexible use

Your Benefits

  • High read rate of damaged, dirty, and partially covered bar codes due to enhanced SMART620 code reconstruction
  • Increased scanner intelligence enables sophisticated configuration of logical operations, reducing the control system programming effort. Data is then delivered in the desired format
  • No supplementary Ethernet gateway required with Ethernet models – lowers costs
  • The CLV62x scanner can be used as a multiplexer in any CAN scanner network from SICK – no supplementary multiplexer necessary
  • Real-time code identification even at very high conveyor speeds
  • Compact design and easy operation enable installation in situations with limited space

Overview

Powerful scanner – flexible use

The CLV62x product family of bar code scanners are compact and powerful tools for a wide range of applications. Power, ease of operation, and flexibility are terms that perfectly describe the CLV62x product family. The CLV62x combines a high reading performance with the SMART620 code reconstruction system: A reading algorithm that can precisely identify bar codes even if they are damaged or partially covered. The device is available as a standard variant or with an integrated Ethernet interface, including Ethernet/IP and PROFINET protocols. These high-performance scanners are enhanced by other advanced features, including an embedded web server for remote diagnostics and reading performance statistics.

At a glance
  • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
  • SMART620 code reconstruction technology
  • Flexible sorting, filtering, and logical functions
  • Advanced, easy-to-use SOPAS configuration software
  • High scanning frequency of up to 1,200 Hz
  • Small housing
  • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
  • IP 65 or IP 69K rated (depending on type)

 

4Dpro - The flexibility you need 

  • Standardized connectivity
  • Common user interface
  • Common set of accessories
Learn more

Technical overview

 
  • Technical data overview

    Technical data overview

    FocusFixed focus
    Aperture angle≤ 50°
    Scanning frequency400 Hz ... 1,200 Hz
    Code resolution0.15 mm ... 1 mm
    Reading distance25 mm ... 730 mm
    PROFINET✔ , optional over external fieldbus module / ✔
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232, RS-422, RS-485
    CAN
    CANopen
    PROFIBUS DP✔ , optional over external fieldbus module
    DeviceNet™✔ , Optional, over external connection module
    Ethernet✔ , TCP/IP
    EtherNet/IP™
    Weight205 g ... 854 g
All technical data can be found accompanying the individual product

Downloads

TOP