Contact
Feedback

Hand-held scanners

Mobile, fast and flexible

Hand-held scanners from SICK provide fast, flexible code reading capabilities for a wide range of applications. Unlike manual solutions, hand-held scanners make it possible to automatically detect data at high speeds – with nearly no errors. They are ergonomically designed, speed up processes and help eliminate sources of error.

Filter by:
380.0 mm 16000.0 mm

7 results:

Result 1 - 7 out of 7

View: View Gallery View List
Product family IDM24x
Convenient and secure identification of 2D codes
  • Identification of all current 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Compact design, light housing
  • Manual operation and hands-free operation in presentation mode
  • Corded and cordless variants available
Product family IDM26x
2D-code identification in harsh environments
  • Identification of all standard 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Rugged, stable housing with IP 65 enclosure rating
  • Supports all common corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Good read feedback via LED, beeper, and vibration
Product family IDM14x
Versatility made easy – from high density to standard range codes
  • Reading distance up to 850 mm
  • Identifies all popular linear bar codes
  • Scan rate up to 500 scans/second
  • Withstands 24 drops from 1.8 m height
  • Highly visible scan line
  • IP 41 enclosure rating
Product family IDM12x
The entry level scanner
  • Reading at contact and distances up to 400 cm
  • Identification of all popular 1D codes, with PDF version, also stacked codes
  • Scan rate up to 300 scans/second
  • Withstands 25 drops from 1.5 m height
  • Extremely lightweight, only 106 g
  • Connection as PS/2 and USB keyboard wedge, serial USB or via RS-232 TTL
  • Enclosure rating IP 41
Product family IDM16x
Industrial mobile reliability
  • Identification of all popular 1D codes, with PDF version also stacked codes
  • Compact housing with up to IP 65 withstanding 50 drops from 2 m on concrete
  • Good read feedback via LED, beeper and vibrator
  • Supports all popular corded and cordless interfaces as well as industrial fieldbuses via SICK connectivity
  • Tool-free exchange of cable and battery
  • Corded and cordless versions available
Product family HW198x
Industry-grade area-imaging scanner with huge reading distance
  • 1D and 2D code reading with only one device over a huge reading distance range of 15 cm to 16 m
  • Wired and Bluetooth versions available (up to 100 m distance)
  • Fieldbus connection modules for PROFIBUS, PROFINET, Ethernet TCP/IP, EtherCAT®
Product family HW191x
Reliable 2D code identification for challenging industrial applications
  • Identification of all standard 1D, stacked, and 2D codes
  • Reliable, secure, and fast code reading
  • Rugged housing with IP 65 enclosure rating
  • Supports all standard wired and wireless interfaces as well as industrial fieldbuses through SICK connectivity
  • Good read feedback via LED, beeper, and vibration

Result 1 - 7 out of 7

TOP