Contact
Feedback

Inductive proximity sensors
IMB

IMB08-04NDSVT0K
1075584
Usual availability on request
Items included: BEF-MU-M08N (2)
  • Copy shortlink
    • Features
      HousingCylindrical thread design
      HousingShort-body
      Thread sizeM8 x 1
      DiameterØ 8 mm
      Sensing range Sn4 mm
      Safe sensing range Sa3.24 mm
      Installation typeNon-flush
      Switching frequency4,000 Hz
      Connection typeConnector M8, 3-pin 1)
      Output functionNO
      Electrical wiringDC 2-wire
      Enclosure rating

      IP68 2)

      IP69K 3)

      Special featuresResistant against coolant lubricants, Visual adjustment indicator
      Special applicationsZones with coolants and lubricants, Mobile machines, Difficult application conditions
      • 1) With gold plated contact pins.
      • 2) According to EN 60529.
      • 3) According to ISO 20653:2013-03.
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 %
      Voltage drop

      ≤ 4 V 1)

      ≤ 4.5 V 2)

      Time delay before availability≤ 100 ms
      Hysteresis3 % ... 20 %
      Reproducibility≤ 2 % 3) 4)
      Temperature drift (of Sr)± 10 %
      EMCAccording to EN 60947-5-2
      Continuous current Ia≤ 100 mA
      Off-state currentTyp. 0.8 mA (≤ 1.2 mA at Ub max and 100 ° C)
      Minimum load current≥ 3 mA
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse≤ 5 ms
      Shock and vibration resistance100 g / 11 ms / 1000 cycles; 150 g / 1 Mio cycles; 10 Hz ... 55 Hz, 1 mm / 55 Hz ... 500 Hz / 15 g
      Ambient operating temperature–40 °C ... +100 °C
      Housing materialStainless steel V2A, DIN 1.4305 / AISI 303
      Sensing face materialPlastic, LCP
      Housing length40 mm
      Thread length24 mm
      Tightening torque, max.Typ. 14 Nm 5)
      Items suppliedMounting nut, V2A stainless steel, with locking teeth (2x)
      UL File No.E181493
      • 1) At Ia = 30 mA.
      • 2) At Ia max.
      • 3) Ub and Ta constant.
      • 4) Of Sr.
      • 5) Valid if toothed side of nut is used.
    • Safety-related parameters
      MTTFD1,287 years
      DCavg0%
    • Reduction factors
      NoteThe values are reference values which may vary
      Stainless steel (V2A, 304)Approx. 0.69
      Aluminum (Al)Approx. 0.37
      Copper (Cu)Approx. 0.28
      Brass (Br)Approx. 0.4
    • Installation note
      RemarkAssociated graphic see "Installation"
      A8 mm
      B18 mm
      C8 mm
      D12 mm
      E8 mm
      F32 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ECl@ss 10.027270101
      ECl@ss 11.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      ETIM 7.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IMB08-04NDSVT0K
    Installation note Non-flush installation
    IMB08-04NDSVT0K
    Connection diagram Cd-246
    IMB08-04NDSVT0K
    Response diagram
    IMB08-04NDSVT0K
    Installation aid
    IMB08-04NDSVT0K
    Dimensional drawing IMB08 Short-body housing, connector M8, non-flush
  • View: View Gallery View List Show all
    Hide all
TOP