Contact
Feedback

Inductive proximity sensors
IQG

IQ40-20BPPKC0K
1071553
Usual availabilty in 24 to 48 hours
Items included: BEF-KH-IQ40 (1)
  • Copy shortlink
    • Features
      HousingRectangular
      HousingShort-body
      Dimensions (W x H x D)40 mm x 40 mm x 66 mm
      Sensing range Sn20 mm
      Safe sensing range Sa16.2 mm
      Installation typeFlush
      Switching frequency150 Hz
      Connection typeMale connector M12, 4-pin
      Switching outputPNP
      Output functionComplementary
      Electrical wiringDC 4-wire
      Enclosure ratingIP67, IP68, IP69K
      Special applicationsDifficult application conditions
    • Mechanics/electronics
      Supply voltage10 V DC ... 30 V DC
      Ripple≤ 10 Vpp 1)
      Voltage drop≤ 2 V
      Current consumption20 mA 2)
      Time delay before availability≤ 50 ms
      Hysteresis3 % ... 15 % 3)
      Reproducibility≤ 2 %
      Temperature drift (of Sr)± 10 %
      Continuous current Ia≤ 200 mA
      Short-circuit protection
      Reverse polarity protection
      Power-up pulse protection
      Shock and vibration resistance30 g, 11 ms / 10 ... 55 Hz, 1 mm
      Ambient operating temperature–25 °C ... +85 °C
      Ambient storage temperature–40 °C ... +85 °C
      Housing materialPlastic, PA 66
      Sensing face materialPlastic, PA 66
      Tightening torque, max.1.8 Nm
      Items suppliedPush-lock mounting system (1x)
      Protection classII 4)
      UL File No.E348498
      • 1) Of Ub.
      • 2) Without load.
      • 3) Of Sr.
      • 4) Reference voltage: 50 V DC.
    • Safety-related parameters
      MTTFD1,406 years
      DCavg0%
    • Reduction factors
      NoteThe values are reference values which may vary
      Stainless steel (V2A, 304)Approx. 0.71
      Aluminum (Al)Approx. 0.3
      Copper (Cu)Approx. 0.25
      Brass (Br)Approx. 0.36
    • Installation note
      RemarkAssociated graphic see "Installation"
      A0 mm
      B40 mm
      C40 mm
      D60 mm
      E0 mm
      F70 mm
    • Classifications
      ECl@ss 5.027270101
      ECl@ss 5.1.427270101
      ECl@ss 6.027270101
      ECl@ss 6.227270101
      ECl@ss 7.027270101
      ECl@ss 8.027270101
      ECl@ss 8.127270101
      ECl@ss 9.027270101
      ETIM 5.0EC002714
      ETIM 6.0EC002714
      UNSPSC 16.090139122230

    Technical drawings

    IQ40-20BPPKC0K
    Installation note
    IQ40-20BPPKC0K
    Connection diagram Cd-009
    IQ40-20BPPKC0K
    Characteristic curve IQ40-20Bxxxxx
    IQ40-20BPPKC0K
    Dimensional drawing IQG Short-body housing
  • View: View Gallery View List Show all
    Hide all
TOP