Contact
Feedback

Conveyor speed measurement and presence monitoring on a rotary indexing table

To control the speed at the rotary indexing table, an SEK160 motor feedback system is mounted directly on the drive shaft of the torque motor, thereby eliminating the need for transmission elements such as timing belts or couplings. The SEK160 is equipped with the HIPERFACE® interface and thus compatible with all common drive systems. A W16 photoelectric proximity sensor detects the sheet metal stacks in the individual work stations and even reliably identifies glossy surfaces. The W2S-2 miniature photoelectric sensor installed on the robot gripper rounds off the application package.

  • Following product families can be used
    Product family W2S-2
    Incredibly small, yet powerful
    • Sensor with background suppression and without any significant black/white shift
    • PinPoint 2.0 LED with extended sensing distances and high operating reserves
    • A variety of application possibilities thanks to clearly-defined laser-like or line-shaped light spots
    • Detection of highly-transparent and reflective objects using sensors with V-optics
    • Photoelectric retro-reflective sensor with autocollimation and a clearly visible light spot
    Product family SEK160
    The robust turn & play solution for direct drives with HIPERFACE® interface
    • HIPERFACE® motor feedback systems for large hollow shaft and torque motors
    • 128 sine/cosine periods per revolution
    • Absolute position with a resolution of 4,096 increments per revolution
    • Programming of the position value and electronic type label
    • HIPERFACE® interface
    • Turn & play – for simple assembly without tools
    • High resistance to shock and vibration due to holistic scanning
    • Bearingless motor feedback system
    Product family W16
    The highflier in object detection
    • Technologies: ClearSens, LineSpot, TwinEye with OptoFilter
    • BluePilot: Optical alignment aid, adjustment of the sensing range via Teach-Turn adjustment with optical sensing range indicator or via IO-Link
    • PinPoint LED: Light-intensive red sender LED
    • Smart Sensor: Enhanced Sensing, IO-Link, Diagnostics, Smart Tasks
TOP