Contact
Feedback

Automated tote identification with bar codes

High throughput and a reliable, smooth material flow are the core tasks of every package conveyor. This demands automated identification of totes using identification solutions. Fixed mount bar code scanner with a reading field optimized for intralogistics make it possible to integrate a track and trace function into the process, as well as enable control functions such as routing or assignment to a storage space. High read rates can be achieved even under adverse conditions or when bar codes are partially damaged. Compact image-based code readers of the Lector® series reliably detect even omnidirectional 1D and 2D codes as well as stacked codes.

  • Following product families can be used
    The network professional
    • Straightforward PROFINET connection
    • Minimal cabling complexity thanks to line and ring topologies
    • PROFINET with integrated switch (Dual Port)
    • Optimal reading field for intralogistics applications
    • Compact design
    • USB interface or microSD memory card
    • Adjustable scanning frequency of up to 1,000 scans per second
    The highest level of flexibility and power
    • Advanced SMART+ code reconstruction technology
    • New and flexible cloning plug technology
    • CAN, Ethernet and serial communications available on board (dependent on cloning plug variant)
    • Large depth of field due to real-time auto focus
    • Consistent, user-friendly "SOPAS ET" software
    • Built-in tracking without the use of an additional system controller
    • Flexible sorting, filtering, and logical functions
    • Integrated LED bar graph with pushbuttons
    Reliable Decoding, Simple Integration
    • Optimized reading field for intralogistics applications
    • Available with SICK CAN sensor network
    • Configuration with SOPAS, the configuration tool for all new SICK products
    • Available in different versions (CAN, Fieldbus) for use in almost any application
    • Adjustable scanning frequency of up to 1000 scans per second
    • Compact design
    Powerful scanner – flexible use
    • CAN, Ethernet TCP/IP, PROFINET, and EtherNet/IP available on board, no additional gateway needed (depending on variant)
    • SMART620 code reconstruction technology
    • Flexible sorting, filtering, and logical functions
    • Advanced, easy-to-use SOPAS configuration software
    • High scanning frequency of up to 1,200 Hz
    • Small housing
    • Advanced remote diagnostics and network monitoring capabilities available over Ethernet
    • IP 65 or IP 69K rated (depending on type)
TOP