Contact
Feedback

Proper positioning of overhead cranes inside storage are

Correctly positioning overhead cranes to manage, move and retrieve finished steel product is accomplished with mid or long range distance sensors with sensing ranges from 150 mm up to 300 m. Due to their highly reliable measurement capabilities, distance sensors accurately position overhead cranes. Best of all, distance sensors have easy-to-understand setup and programming, ensuring they can be commissioned quickly. They offer the perfect combination of range, reliability, precision and price for this indoor material handling task.

  • Following product families can be used
    Reliable, fast, precise positioning
    • Measuring range up to 300 m (dependent on type)
    • Numerous fieldbus interfaces
    • Pre-failure notification and diagnostic data available
    • Display with intuitive menu and easy to see status LEDs
    • Small, rugged metal housing
    • 3-axis alignment bracket with quick lock system available as accessory
    • Elongated holes for zero point adjustment when replacing devices
    Measuring distances – reliable, precise and versatile
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C
    Precision distance measurement for natural objects – up to 70 m on white, 30 m on black
    • Sensing range of up to 30 m on black, 70 m on white
    • Very high measurement accuracy and repeatability
    • Heated variants for use in cold storage applications
    • Rugged housing (IP 65) made of high-strength aluminum alloy
    • Serial interfaces as well as analog and digital outputs
    • Display for plug and play commissioning
  • Following products can be used
    1075438
    Long range distance sensors
    Dx1000
    • Target: Reflector
    • Measuring range: 0.2 m ... 1,500 m, on reflective tape Diamond Grade
    • Repeatability: ≥ 1 mm, See repeatability characteristic lines
    • Accuracy: Typ. ± 15 mm See measurement accuracy diagram
    • Communication interface: Ethernet, Serial, SSI
    • Type of analog output: Current output
    Details
    Compare now
    Piece
TOP