Contact
Feedback

Vertical positioning of cranes in stock yards

Vertical cranes are used in post-production warehouse for small items. These cranes retrieve parts by traveling vertically along shelving. To ensure proper retrieval, a mid range distance sensor, such as the compact DL50 Hi, helps properly position the crane. The sensor delivers exceptional performance up to 50 m and its High-definition Distance Measurement technology provides excellent repeatability. A red laser light ensures precise alignment and its tough metal housing is ideal for the environment.

  • Following product families can be used
    The new era in distance measurement
    • Measuring range up to 10 m on black targets and up to 30 m on white targets, compact dimensions
    • Output rate up to 3,000/s
    • Repeatability: 0.5 mm to 5 mm
    • Reliable, patented HDDM time-of-flight technology
    • Withstands extreme temperatures from –40 °C to +65 °C thanks to rugged metal housing
    • Shape comparison integrated in sensor
    • IO-Link, analog and digital output
    • Display with intuitive operation and easy-teach option
    • Enclosure rating IP 65 and IP 67
    Measuring distances – reliable, precise and versatile
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C
    Precision distance measurement for natural objects – up to 70 m on white, 30 m on black
    • Sensing range of up to 30 m on black, 70 m on white
    • Very high measurement accuracy and repeatability
    • Heated variants for use in cold storage applications
    • Rugged housing (IP 65) made of high-strength aluminum alloy
    • Serial interfaces as well as analog and digital outputs
    • Display for plug and play commissioning
TOP