Dynamic inclination sensors

Dynamic inclination sensors consist of an acceleration sensor and a gyroscope. The fusion of data from the two components provides precise and incredibly reliable information about the current inclination of an object. One-dimensional sensors measure the inclination of an axis to 360°, whereas two-dimensional sensors are able to monitor two axes simultaneously to ±90°.
1 results:
- Single-axis (360°) and two-axis (+/-90°) inclination sensors based on a six-axis IMU
- Intelligent sensor fusion filter
- Highly accurate even with dynamic movements
- Interfaces: CANopen, SAE J1939
- Programmable with the PGT-12-Pro
- Temperature range: −40 °C to +80 °C
- Shock resistance: 100 g
- Enclosure rating: IP67/69