Contact
Feedback

Inclination sensors
TMS/TMM61

Precise inclination measurement in a compact design

Your Benefits

  • Inclination measurement in two axes without mutual interference
  • Single-axis inclination measurement over 360° with configurable zero point
  • Flexible adaptation to the application via the CANopen interface or PGT-12-Pro handheld programming tool
  • Reliable output signal thanks to configurable digital filter
  • Precise leveling thanks to high accuracy over the entire measuring range
  • Compact design for applications with limited space
  • Can also be used in the harshest ambient conditions thanks to fully encapsulated electronics

Overview

Precise inclination measurement in a compact design

The TMS61 one-dimensional inclination sensor and the TMM61 two-dimensional inclination sensor are setting new standards with respect to size, flexibility, and performance. In their small, rugged plastic housings, the sensors offer excellent resolution and accuracy – what's more, this is achieved over the entire measuring range and in an extremely wide range of ambient conditions. The CANopen interface enables a whole host of device parameters to be adapted, allowing the sensor to be perfectly tailored to the application. The new PGT-12-Pro handheld programming tool from SICK makes configuration much easier. As a result, the user is ready to go in just a few clicks and can cut out the time-consuming task of configuring the sensor via the control system.

At a glance
  • Compact inclination sensor with measuring range of 360° (single-axis) or ±90° (dual-axis)
  • Compensated cross sensitivity and configurable vibration suppression
  • Convenient CANopen interface
  • UV-resistant, impact-proof plastic housing
  • High resolution (0.01°) and accuracy (±0.1° typ.)
  • Programmable with the PGT-12-Pro

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Number of axis1 / 2
    Communication interfaceCANopen
    Measurement range
    1-dimensional360°
    2-dimensional± 90°
    Housing materialPlastic (ABS)
    Connection typeCable, 5-wire, with male connector, M12, 5-pin, 0.2 m
    Programmable/configurableOver PGT-12-Pro
    Accuracy
    360°, 1-dimensionalTyp. ± 0.15°, max. ± 0.25°
All technical data can be found accompanying the individual product

Downloads

TOP