Contact
Feedback

Sensor Integration Machine

The Sensor Integration Machine (SIM) product family – part of the SICK AppSpace eco-system – is opening up new possibilities for application solutions. The portfolio features a scaled range of processing power levels, sensor connection numbers and functions which include the IO-Link sensor hub up to the high-performance Sensor Integration Machine. Data from SICK sensors and cameras can thereby be merged, evaluated, archived and transmitted. The SIMs offer suitable solutions for all applications, even in the context of Industry 4.0.

Filter by:

4 results:

Result 1 - 4 out of 4

View: View Gallery View List
Flexible. Intelligent. Communicative.
  • Wide range of connections with 25 interfaces for Ethernet-based fieldbuses, cameras, illumination, sensors, encoders, and more besides
  • 8-gigabit Ethernet interfaces for rapid image transmission
  • Fieldbus and Ethernet interfaces with communication protocols such as OPC-UA and MQTT provide preprocessed data (edge computing) for the control and for cloud computing in parallel “dual talk”, thereby allowing networking for digital factories.
  • Precise synchronization of input and output signals
  • Illumination control and supply
  • IO-Link master connections
  • Enclosure rating IP 65
Compare now
Select
Flexible and intelligent sensor connection
  • Programmable Sensor Integration Machine
  • 4 configurable IO-Link master ports for connecting IO-Link sensors and sensors with digital switching signals
  • Two Ethernet ports with a common IP address
  • Complex application tasks can be solved with the SICK Interface & Algorithm API
  • IP67 enclosure rating
Compare now
Select
Compact. Flexible. Intelligent.
  • Interfaces for the cloud and cameras, illumination, LIDAR scanners, (IO-Link) sensors and encoders
  • Up to 4 Ethernet ports
  • SICK Interface & Algorithm API for image and sensor data processing
  • Enclosure rating IP65 or IP20 (depending on type)
  • Design without fans
  • Flexible in use, e.g., with the Flexi Soft safety controller
Compare now
Select
High-performance. Flexible. Intelligent.
  • Interfaces to the cloud and PLC as well as cameras, illumination, LiDAR scanners, (IO-Link) sensors and encoders
  • 4 Ethernet ports (≤ 2.5 Gb/s)
  • SICK Interface & Algorithm API and HALCON image pre-processing library for sensor data and image processing (depending on type)
  • Enclosure rating IP65 or IP20 (depending on type)
Compare now
Select

Result 1 - 4 out of 4