Intelligent Solution for Safe Object Differentiation and Identification on Conveying Solutions and Packaging Machines

Apr 7, 2022

The deTec4 Smart Box Detection allows for safe and intelligent human-material differentiation for rectangular-conveyed objects

MINNEAPOLIS, MINN., MARCH 15, 2022 – With the introduction of the deTec4 Smart Box Detection access protection system from SICK, secondary packaging machines in the end-of-line area, top and side loaders, or sorter and ejector modules can now be operated in a safe and user-friendly manner.

With the help of a reliable pattern detection logic, Smart Box Detection can safely differentiate rectangular objects, such as boxes, from people and body parts in the inlet and outlet zones of packaging machines or logistics conveying systems. This allows the boxes to be transported continuously without any stops into and out of fenced in machines. Since the safety solution requires no external process signals or muting sensors, it allows a cost-effective, flexible, compact, and maintenance-optimized machine design while also ensuring maximum operator safety.

The Smart Box Detection access protection system is the first intelligent solution of its kind on the market for reliable human-material differentiation. It can detect objects with a rectangular contour and measuring 13 cm or greater in height as they enter the constantly active deTec4 protective field. An intelligent evaluation of the interrupted light beam ensures a safe differentiation between humans and materials, as people that move over a conveying line or reach into a machine have a fundamentally different geometry and create a significantly different beam interruption pattern. This reliably avoids erroneous safety stops of the conveying equipment.

The deTec4 Smart Box Detection safety solution is characterized by its ease of integration. It is integrated directly into the deTec4 safety light curtain as supplementary functionality and requires no additional signals from automation systems or muting sensors during operation. It requires no additional programming, mounting, or wiring effort and can be configured to suit the requirements of numerous applications.

This lean solution design also markedly simplifies maintenance. If objects of different heights and lengths need to be detected in operation, it is not necessary to teach them in or adjust the configuration of the safety solution. This provides a maximum level of versatility and flexibility, while ensuring the highest possible productivity of the system.

About SICK

SICK is one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification products for industrial applications. With more than 1000 patents, SICK continues to lead the industry in new product innovations. The diversity of its product line allows SICK to offer solutions at every phase of production in the logistics, automotive, packaging, electronics, food and beverage, and material handling markets. SICK AG was founded in 1946 and has operations or representation in 65 countries worldwide.

www.sick.com

Contact

Mandee Nguyen
SICK, Inc.
6900 W 110th St
Minneapolis, MN
55438 USA
Phone: 800.325.7425
Fax: 952.941.9287
Email: mandee.nguyen@sick.com

SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.