![]() |
|
Accessory family | Cloning module |
Enclosure rating | IP67 |
Description | IO-Link version V1.1, Port class 2, PIN 2, 4, 5 galvanically connected, Supply voltage 18 V DC ... 32 V DC (limit values, operation in short-circuit protected network max. 8 A) |
ECl@ss 5.0 | 27279214 |
ECl@ss 5.1.4 | 27279214 |
ECl@ss 6.0 | 27279214 |
ECl@ss 6.2 | 27279214 |
ECl@ss 7.0 | 27279214 |
ECl@ss 8.0 | 27279214 |
ECl@ss 8.1 | 27279214 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact formFeedbackDistributor FinderAbout SICK
SICK USAWorldwide LocationsCertifications