Contact
Feedback

Sensors for C-slot cylinders

Reliable, high-performance, rugged - magnetic cylinder sensors from SICK for the C-slot

Magnetic cylinder sensors from SICK ofter the perfect option for all conventional pneumatic actuators with C-slots. They are precisely tailored for different slot forms.

SICK offers a wide range of magnetic cylinder sensors to meet a variety of applications. Drop-in mounting, a short, compact and rugged design with strong retaining force, a combination screw, safe switching point detection, and an enclosure rating up to IP 69K make these magnetic cylinder sensors easy to install in nearly all installation sites and situations.

Filter by:

8 results:

Result 1 - 8 out of 8

View: View Gallery View List
Product family MZCG VIA
Extremely short cylinder sensor for pneumatic grippers and miniature cylinders
  • Extremely short housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
  • Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
  • Short, precise switching point, ideal for applications with small stroke
  • Cable suitable for drag chain
  • IP68 enclosure rating
  • Yellow LED as optical adjustment indicator and output state display
  • Green LED acts as a status indicator
  • IO-Link and automation functions
Product family MZCG
Extremely short cylinder sensor for pneumatic grippers and miniature cylinders
  • Extremely small housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
  • Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
  • Short, precise switching point, ideal for applications with small stroke
  • Cable suitable for drag chain
  • LED for indicating the output state
  • IP68 enclosure rating
Product family MZC1 Twin
Works with high precision: Cylinder sensor with two sensor heads
  • Sensor variant for C-slot cylinder with two MZC1 sensor heads on one male connector
  • Sensors are inserted into the cylinder slot from above
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • Temperature-resistant up to 80 °C
  • Enclosure rating: IP68
Product family MZ2Q-C
Magnetic cylinder sensors with two individually adjustable switching points
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Drop-in mounting from above simplifies handling and assembly
  • Easy adjustment of two switching points via teach-in pushbutton
  • LEDs for indicating the two switching points
  • Detection range up to 50 mm stroke
Product family MZC1 VIA
Insert, fasten, fitted
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders

  • Insertion of the sensor into the slot from above makes mounting quick and easy

  • Combined fixing screw (hexagon socket screw and slotted screw)

  • Yellow LED as optical adjustment indicator and output state display

  • Green LED acts as a status indicator

  • Enclosure ratings: IP 67, IP 68, IP 69K

  • IO-Link and automation functions
Product family MZC2
Short cylinder sensor for pneumatic grippers and miniature cylinders
  • Short housing (19.5 mm) for use in pneumatic grippers and miniature cylinders
  • Fits in all common C-slots, e.g. from SMC, Bimba, Schunk, Zimmer and Festo
  • Short, precise switching point, ideal for applications with small stroke
  • LED for indicating the output state
  • IP67 enclosure rating
  • Sensor is fully recessed in the slot
Product family MZC1
Drop-in, install, done
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure ratings: IP 67, IP 68, IP 69K
Product family RZC1
Drop-in, install, done
  • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
  • Drop-in mounting from above simplifies handling and assembly
  • Combined fixing screw (hexagon socket screw and slotted screw)
  • LED for indicating the output state
  • Enclosure ratings: IP 67, IP 68, IP 69K
  • Supply voltage up to 230 V

Result 1 - 8 out of 8

TOP