Contact
Feedback

Motor feedback systems rotary HIPERFACE DSL®
EDS/EDM35

Exceptional performance for servo drives: motor feedback systems with HIPERFACE DSL®

Your Benefits

  • A single model with different performance levels allows system suppliers to implement a variety of applications using only one type of encoder
  • EDS/EDM35 motor feedback systems are ideal for use in high-precision, dynamic applications
  • The 13-bit safe absolute singleturn resolution meets the requirements of tomorrow’s safety servo drives

Overview

Exceptional performance for servo drives: motor feedback systems with HIPERFACE DSL®

The digital HIPERFACE DSL® interface has played a significant role in shaping drive technology over recent years. EDS/EDM35 motor feedback systems come with HIPERFACE DSL® and ensure outstanding performance for high-precision servo drives used in safety applications. Fitted with a standardized mechanical interface, they are highly flexible, particularly when used in conjunction with EES/EEM37 motor feedback systems. EDS/EDM35 systems have a newly developed optical scanning system with dual-channel scanning and are highly resistant to shocks and vibrations. Features such as safe singleturn absolute positioning and electronic type labels EDS/EDM35 make them the ideal solution for a wide range of applications, for example in the packaging and machine tool industries.

At a glance
  • Optical motor feedback system with HIPERFACE DSL®
  • Up to 24-bit resolution per revolution and 4,096 revolutions with the multiturn system
  • Certified according to SIL2 and PL d
  • Status monitoring and mission time histogram; temperature, speed, and revolution data are stored throughout the service life of the device

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Smart Motor Sensors
Smart Motor Sensors

Smart Motor Sensors from SICK turn their users into insiders.

Find out more

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TypeFor integration
    ModelAbsolute Singleturn / Absolute Multiturn
    Communication interfaceHIPERFACE DSL®
    Resolution per revolution20 bit / 24 bit
    Safety system– / ✔
    Mechanical interfaceTapered shaft
    Connection type

    Male connector, 4-pin

    Female connector, 8-pin

    Male connector, 8-pin

    TechnologyAcceleration sensor
    Available memory area8,192 Byte
    Measurement principleAcceleration sensor
    Measuring range± 50 g
    Bandwidth10 kHz
    Resolution13 bit
All technical data can be found accompanying the individual product

Downloads

TOP