Contact
Feedback

Motor feedback systems rotary incremental with commutation
CFS50

High performance in the proven mechanical design

Your Benefits

  • High level of flexibility due to mechanics already proven in other motor feedback systems
  • High level of compatibility thanks to standard interface
  • Time-saving due to electrical zero adjustment

Overview

High performance in the proven mechanical design

Motor feedback systems of the CFS50 product family are used worldwide in a large variety of applications and environments. Incremental signals with resolutions of up to 65,536 lines per revolution and commutation signals are available.

At a glance
  • Output driver for incremental and commutation signals as per EIA 422
  • Resolution of up to 65,536 lines per revolution
  • Commutation signals up to 32 pole pairs
  • Temperature range from –20 °C to +115 °C
  • Various mechanical interfaces

Technical overview

 
  • Technical data overview

    Technical data overview

    Mechanical version/designFor integration
    Shaft versionTapered shaft / Plug-in shaft
    Mechanical interface

    Spring mounting plate

    Resolver support

    Rubber support

    Connection typeStranded cable 15-pin radial
    Communication interfaceIncremental
    Communication Interface detailTTL
    Safety system
    Number of lines per revolution1,000 ... 5,000
    Programmable/configurable
All technical data can be found accompanying the individual product

Downloads

TOP