Contact
Feedback

Safe radar sensors

Safe radar sensors from SICK stand for reliable personal and object detection with very high machine availability, even under harsh production conditions. Whether there are sparks, wood chips, dust, heat, cold or other interfering factors: The rugged radar technology from SICK ensures high machine and plant productivity.

1 results:

  • Evaluation unit and up to 6 sensors
  • Protective field: Scanning range up to 4 m, horizontal: 110°, vertical: 30°
  • High resilience to dust clouds, wood chips, sparks and plastic particles
  • Protection class IP67; operation at –40 °C to +60 °C
  • High tolerance against contamination
  • Simple configuration using software