Oxygen Measurement with EX Approvals and SIL2 Certification

Sep 30, 2020
New ZIRKOR200 oxygen measurement analyzer adds features for integration into safety-related process controls

 

 
MINNEAPOLIS, MINN., SEPTEMBER 23, 2020 – SICK is expanding its successful ZIRKOR series for oxygen measurement in industrial combustion processes to include new variants for EX areas and process engineering safety systems. The user-friendly, extremely rugged, and precise zirconium dioxide analyzers are not only available for gas explosion-hazardous areas (ZIRKOR200 Ex-G), but for use in dust explosive atmospheres (ZIRKOR200 Ex-D) as well. The ZIRKOR200 now also features SIL2 certification for integration into safety-related process controls.
 
Both explosion-proof variants of the ZIRKOR200 are approved in accordance with ATEX and IECEx. The ZIRKOR200 Ex-G for Zone 1 works well primarily in the chemicals, petrochemicals, refineries, and oil & gas industries. With the ZIRKOR200 Ex-D for Zone 21, the focus is on applications in the cement industry, the power plant industry, and in the fields of waste and recycling. In the majority of these industries, the ZIRKOR200 with SIL2 option also enables safety-relevant measurements with only one system (1oo1; One out of One). This means there is no need for other devices to achieve SIL2 classification, which makes the implementation of safety systems in process automation cost effective.
 
Highly Versatile and Durable
The high-tech analyzers of the ZIRKOR200 series for process gas temperatures up to 1,600 °C impress with their simple operation. They adjust automatically and feature an integrated cell diagnostic function.
 
The operator can also access the analyzers conveniently without a cable using the ZIRKOR remote app. This means settings can also be made for EX-protected variants without the EX zone having to be released for maintenance work, for example.
 
Innovative LongLife technologies that protect the measuring chamber of the oxygen analyzers ensure very high durability under harsh application conditions; for example, when there is contact with corrosive gases. Due to the suitability test as per EN 15267, the ZIRKOR200 and ZIRKOR200 Ex-G variants are also suitable for emission monitoring. Variable probe lengths and numerous interfaces ensure a high degree of versatility for application- and system-specific integration
 
Precise Monitoring of Combustion Processes
The oxygen analyzers of the ZIRKOR series – the ZIRKOR100 for smaller systems and the ZIRKOR200
variants for larger systems – monitor combustion processes. They measure oxygen content in-situ directly
after combustion. This makes it possible to optimally adjust the oxygen dosage to the respective fuel in a
timely manner. This ensures efficient combustion processes without increased CO emissions caused by
an insufficient oxygen content or very high heat losses through the exhaust gas due to excessive oxygen.
 
ZIRKOR200 Product Benefits:
 
• Electrochemical cell with extremely long service life due to innovative protection mechanisms
• Self-monitoring electrochemical cell
• Fully automated adjustment mechanism integrated into the control unit
• Version for high temperatures available
• ZIRKOR remote app for remote access to the analyzer
• Very short response time
• Suitability-tested according to EN 15267
• Ex version for ATEX/IECEx, Zone 1 and Zone 21

 

About SICK

SICK is one of the world’s leading manufacturers of sensors, safety systems, machine vision, encoders and automatic identification products for industrial applications. With more than 1000 patents, SICK continues to lead the industry in new product innovations. The diversity of its product line allows SICK to offer solutions at every phase of production in the logistics, automotive, packaging, electronics, food and beverage, and material handling markets. SICK AG was founded in 1946 and has operations or representation in 65 countries worldwide.

www.sick.com

Contact

Mandee Nguyen
SICK, Inc.
6900 W 110th St
Minneapolis, MN
55438 USA
Phone: 800.325.7425
Fax: 952.941.9287
Email: mandee.nguyen@sick.com