Contact
Feedback
Filter by:
22000.0 mm 60000.0 mm

2 results:

Result 1 - 2 out of 2

View: View Gallery View List
  • Robust die-cast zinc housing with IP 69K protection class
  • Operating elements protected by a hood
  • High ambient light immunity of the proximity sensors
  • Switchable: PNP/NPN and light/dark switching
  • DC or AC/DC type with UL approval
  • Optional: test input, time delays, contamination signaling at the alarm output, and front-screen heating, also available in a high-power version
  • M12 male connector or M16 screw connection: rotatable through 90°
Compare now
Select
  • Label: EX II 2 G Ex ia op is IIC T4 in accordance with directive 2014/34 / EU (ATEX)
  • Complies with category 2 G
  • Switching output: EN 60947-5-6 (NAMUR)
  • M12 male connector or M16 screw connection: Can be rotated by 90°
  • Rugged housing made of zinc die cast
  • Precise background suppression
Compare now
Select

Result 1 - 2 out of 2