Contact
Feedback
Filter by:
15000.0 mm 60000.0 mm
18.0 mm 44.9 mm
16.2 mm 18.0 mm
31.4 mm 97.7 mm

6 results:

Result 1 - 6 out of 6

View: View Gallery View List
  • Low-cost cylindrical M18 sensor with extra short housing
  • Five different housing styles
  • Variety of plastic and metal housing styles, with straight or right angle optics
  • Bright and highly visible PinPoint-LED
  • Potentiometer for adjustment of switching threshold (depending on type)
  • Special flush type, one-piece metal housing
  • Highly visible signal indicator LED
  • IP 67 rating
Compare now
Select
  • IP 69K-rated cylindrical photoelectric sensors in M18 stainless steel housing
  • Resistant to all common cleaning agents and certified by independent institutes
  • Extended temperature range: +85° C (long-term), +100°C / 15 min. (short-term)
  • Touch (smart) teach-in adjustment
  • All sensor materials, including the housing, LED and lens are resistant to chemicals
  • IP 69K and IP 68 according to DIN 40050
  • Laser-etched part numbers
  • Ecolab & JohnsonDiversey certified for chemical resistance
Compare now
Select
  • Economical M18 cylindrical sensors with standard housing design
  • Choice of plastic and metal housing variants with straight optical output
  • Very bright and highly visible PinPoint LEDs
  • Highly visible status indicator
  • IP67 enclosure rating
Compare now
Select
  • The most flexible and complete portfolio of hybrid sensors
  • New and intuitive light strip
  • Best background suppression in the sector
  • Detection of transparent objects with AutoAdapt technology
  • VISTAL housing
Compare now
Select
  • Low-cost M18 housing sensor on the market
  • Long sensing distances: 100 mm, 400 mm, 800 mm (proximity sensor), 300 mm (proximity sensor with BGS), 6 m (retro-reflective sensor) and 20 m (through-beam sensor)
  • Bright power and signal LEDs with 360° visibility
  • Wide product portfolio solves a broad range of applications
  • High switching frequencies up to 1000 Hz
  • Available in a metal housing for applications in harsh environments
  • Optical axis selectively axial or radial (90°)
Compare now
Select
  • Laser emitter LED enclosed in a cylindrical M18 housing
  • Laser class 1
  • Fast response time
  • Straight or right-angle housing
  • Durable metal housing
  • IP 67
  • Small visible light spot to detect small objects
Compare now
Select

Result 1 - 6 out of 6