Contact
Feedback

Photoelectric sensors
SureSense

The sure way to detect any object

Your Benefits

  • Solve the vast majority of a customer's applications with a single sensor family
  • Standardize mounting designs, accessories, set-up procedures and suppliers
  • Fast and simple alignment during installation
  • Continuous indication of signal strength
  • Reliably sense objects of varying colors and materials
  • Transparent object detection in tough environments with minimal need for additional cleaning
  • Reduce replacement costs and down time due to damages during installation or use

Product selection

511 results:

Result 1 - 8 out of 511

View:

1071029
SureSense
Photoelectric sensors
  • Sensing range max.: 0 m ... 60 m
  • Sensor principle: Through-beam photoelectric sensor
  • Switching output: PNP, NPN
  • Switching mode: Light switching
  • Connection type: Male connector M12, 4-pin
  • Light source: Laser
  • Adjustment: None
Details
  • Compare now
1071025
SureSense
Photoelectric sensors
  • Sensing range max.: 0.1 m ... 12 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: Laser
  • Adjustment: None
Details
  • Compare now
1071027
SureSense
Photoelectric sensors
  • Sensing range max.: 0.1 m ... 12 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: Laser
  • Adjustment: None
Details
  • Compare now
1071033
SureSense
Photoelectric sensors
  • Sensing range max.: 30 mm ... 300 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: NPN
  • Switching mode: Light/dark switching
  • Connection type: Male connector M8, 4-pin
  • Light source: Laser
  • Adjustment: Potentiometer
Details
  • Compare now
1071031
SureSense
Photoelectric sensors
  • Sensing range max.: 30 mm ... 300 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Background suppression
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: Laser
  • Adjustment: Potentiometer
Details
  • Compare now
1072411
SureSense
Photoelectric sensors
  • Sensing range max.: 0.1 m ... 12 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Switching output: PNP
  • Switching mode: Light/dark switching
  • Connection type: Male connector M12, 4-pin
  • Light source: Laser
  • Adjustment: Potentiometer
Details
  • Compare now
1072168
SureSense
Photoelectric sensors
  • Sensing range max.: 5 mm ... 600 mm
  • Sensor principle: Photoelectric proximity sensor
  • Detection principle: Energetic
  • Switching output: MOSFET
  • Switching mode: Dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: Potentiometer
Details
  • Compare now
1072226
SureSense
Photoelectric sensors
  • Sensing range max.: 0.03 m ... 6.5 m
  • Sensor principle: Photoelectric retro-reflective sensor
  • Detection principle: Dual lens
  • Switching output: MOSFET
  • Switching mode: Dark switching
  • Connection type: Cable, 4-wire, 2 m
  • Light source: PinPoint LED
  • Adjustment: None
Details
  • Compare now

Result 1 - 8 out of 511

Overview

The sure way to detect any object

The SureSense family of photoelectric sensors provides reliable detection of virtually any object in any environment. This versatility allows detection of the very basic to most difficult objects including black, shiny, transparent, varying color and more.

SureSense does this by providing best-in-class performance along with an extremely broad offering of sensing options, output types and advanced features. Plus, an intuitive signal strength light bar makes installation and troubleshooting easier than ever. All this cutting edge technology is built into a VISTAL™ housing, which is 9 times stronger than ABS housings.

At a glance
  • The most flexible and complete portfolio of hybrid sensors
  • New and intuitive light strip
  • Best background suppression in the sector
  • Detection of transparent objects with AutoAdapt technology
  • VISTAL housing

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    16.2 mm x 45.5 mm x 31.8 mm

    16.2 mm x 45.5 mm x 34.4 mm

    16.2 mm x 44.9 mm x 31.8 mm

    16.2 mm x 48.5 mm x 31.8 mm

    Sensing range max.

    5 mm ... 150 mm 1)

    5 mm ... 50 mm 1)

    5 mm ... 100 mm 1)

    5 mm ... 300 mm 1)

    30 mm ... 150 mm 1)

    30 mm ... 50 mm 1)

    30 mm ... 100 mm 1)

    30 mm ... 200 mm 1)

    30 mm ... 300 mm 1)

    5 mm ... 600 mm 1)

    5 mm ... 1,000 mm 1)

    40 mm ... 300 mm 1)

    0.03 m ... 6.5 m 2)

    0.1 m ... 3 m 2)

    0.1 m ... 12 m 2)

    0 m ... 20 m

    0 m ... 25 m

    0 m ... 60 m

    Light source

    PinPoint LED

    Laser

    LED

    Type of lightVisible red light / Infrared light
    Enclosure rating

    IP67

    IP69K

    Housing materialPlastic VISTAL®
    Adjustment

    None

    Potentiometer Sensing range

    Potentiometer on delay

    Potentiometer light/dark switching

    Potentiometer off delay

    Potentiometer Sensitivity

    Potentiometer Teach-in

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector PL80A.
All technical data can be found accompanying the individual product

Downloads

TOP