Contact
Feedback

Photoelectric sensors
V18 Laser

Laser sensor in cylindrical M18 housing

Your Benefits

  • Laser sensor in cylindrical M18 housing lowers installation costs
  • Time-saving installation and commissioning due to clearly visible light spot
  • Laser class 1 does not require any enhanced safety measures or labeling, which lowers installation costs
  • Quick response time ensures reliable object detection at high speeds, which increases the machine's throughput

Overview

Laser sensor in cylindrical M18 housing

The V18 Laser family of photoelectric sensors offers modern laser technology with a small, highly visible light spot that detects small parts and offers precise sensing. These laser class 1 sensors provide long sensing distances and short response times.

Yellow and green indicator LEDs ensure easy mounting, commissioning, adjustment and maintenance. Sensitivity can be set in several ways - either manually via a teach-in pushbutton or electronically using control input C.

At a glance
  • Laser emitter LED enclosed in a cylindrical M18 housing
  • Laser class 1
  • Fast response time
  • Straight or right-angle housing
  • Durable metal housing
  • IP 67
  • Small visible light spot to detect small objects

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)

    18 mm x 18 mm x 97.7 mm

    18 mm x 18 mm x 107.7 mm

    Sensing range max.

    0 mm ... 400 mm 1)

    2 mm ... 250 mm 1)

    0.1 m ... 35 m 2)

    0 m ... 60 m

    Light sourceLaser
    Type of lightVisible red light
    Enclosure ratingIP67
    Housing materialMetal Nickel-plated brass/PC
    Adjustment

    Cable Sensing range 3)

    Single teach-in button Sensing range 4)

    Cable Sensitivity 3)

    Single teach-in button Sensitivity 4)

    Potentiometer, 270° Sensitivity

    • 1) Object with 90 % reflectance (referred to standard white, DIN 5033).
    • 2) Reflector P250F.
    • 3) Electronically via control input C (0 V).
    • 4) Manual, via teach-in button.
All technical data can be found accompanying the individual product

Downloads

TOP