Accessories
Power supply units and power supply cables
Power supply unit
6075717
Connecting cable | 2.5 m |
Input voltage | 100 V AC ... 240 V AC |
Output voltage | 24 V DC |
Output current | ≤ 1 A |
Description | 24V power supply unit with ready-to-assemble M12 female connector, 17-pin. Including male connector for Europe, USA, England, Australia |
eCl@ss 5.0 | 27040301 |
eCl@ss 5.1.4 | 27040301 |
eCl@ss 6.0 | 27242611 |
eCl@ss 6.2 | 27242611 |
eCl@ss 7.0 | 27040301 |
eCl@ss 8.0 | 27040301 |
eCl@ss 8.1 | 27040301 |
eCl@ss 9.0 | 27040301 |
eCl@ss 10.0 | 27040301 |
eCl@ss 11.0 | 27040301 |
eCl@ss 12.0 | 27040301 |
ETIM 5.0 | EC002542 |
ETIM 6.0 | EC002542 |
ETIM 7.0 | EC002542 |
ETIM 8.0 | EC002542 |
UNSPSC 16.0901 | 39121004 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact usContact formFeedbackDistributorsDistributor FinderAbout SICK
SICK USAWorldwide Locations