Contact
Feedback

Capacitive proximity sensors
CM

Tried-and-tested sensors for object detection and level measurement

Your Benefits

  • Even functions reliable in harsh industrial environments, which reduces machine maintenance costs and downtimes
  • Quick and easy adjustment can be made via the potentiometer or teach button to save valuable time during commissioning
  • Highly flexible range of applications thanks to compact housing and universal mounting systems
  • High shock and vibration resistance and minimal sensitivity to dust and moisture ensure reliable object detection and reduce machine maintenance costs
  • Optical adjustment indicator ensures reliable object detection to minimize potential machine failures

Overview

Tried-and-tested sensors for object detection and level measurement

Capacitive proximity sensors can detect all powdery, granulated, liquid, and solid materials – even through plastic or glass walls.

SICK’s capacitive proximity sensors feature extremely high electromagnetic compatibility (EMC), which prevents false switches and sensor failure.

At a glance
  • Cylindrical housing in M12, M18, and M30 models
  • Detects powders, granulates, liquids, and solids
  • High electromagnetic compatibility
  • Electrical configuration: DC 2 and 4-wire
  • Supply voltage: 10 V DC to 36 V DC
  • Optical adjustment indicator
  • Sensing ranges of up to 25 mm
  • Enclosure rating: IP 65, IP 68, IP 69K

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    HousingCylindrical thread design
    Thread size

    M12 x 1

    M18 x 1

    M30 x 1.5

    Sensing range Sn8 mm ... 25 mm
    Housing materialPlastic
    Enclosure rating

    IP68

    IP69K

    IP67

    ConnectionMale connector / cable
    Electrical wiringDC 4-wire / AC 2-wire
All technical data can be found accompanying the individual product

Downloads

TOP