Contact
Feedback

Contrast sensors

SICK – The pioneer in contrast sensors for more than 60 years

Contrast sensors are primarily used in packaging/printing machines for the detection of printed or control marks. SICK's line of KT contrast sensors detects even the smallest contrasts at the highest speeds, such as print marks on foils or packaging. They detect minute grayscale variations between the mark and the background on matte, shiny or transparent surfaces. A variety of device types with different contrast resolution methods and teach-in versions are available to meet wide-ranging requirements.

Filter by:

11 results:

Result 1 - 11 out of 11

View: View Gallery View List
Mini, easy, speedy, robust
  • Small, tried-and-tested housing, also available in stainless steel
  • High grayscale resolution
  • Very large dynamic range means reliable detection of contrasts on glossy materials
  • Static and dynamic teach-in in one variant
  • Switching frequency: 15 kHz
  • KTM Prime with IO-LInk functions
Compare now
Select
The industry choice for high-speed and precision mark detection
  • Very low jitter (< 10 μs)
  • Precise light spot
  • Best contrast resolution thanks to RGB LED technology
  • Two interchangeable light exits
  • Five storage banks for settings
  • Automatic drift correction
  • Fast switching frequency of 25 kHz
  • Easy-to-read bar graph display
Compare now
Select
Mini, easy, speedy
  • Small, tried-and tested housing
  • High grayscale resolution
  • Very large dynamic range means reliable detection of contrasts on glossy materials
  • Switching frequency: 10 kHz
  • White light
Compare now
Select
Universal contrast detection in modern housing
  • White LED or RGB LED
  • High gray line resolution
  • Very large dynamic range means reliable detection of contrasts on glossy materials
  • 25 kHz switching frequency
  • Display for easy sensor adjustment
  • 2-point and dynamic teach-in
  • Manual switching threshold adjustment
  • Light/dark switching
Compare now
Select
Contrast detection with TwinEye-Technology in tried-and-tested housing. Innovation in familiar housing for the very best sensor performance
  • TwinEye-Technology for increased depth of field and sensing distance tolerance
  • 50 kHz switching frequency and 5 μs jitter
  • Large dynamic range means reliable detection of contrasts on glossy materials
  • 7-segment display
  • Color mode
  • Assembly feedback
  • IO-Link and automation functions
  • Flexible sensor setting thanks to various sensor parameters
Compare now
Select
Innovative TwinEye-Technology for better contrast detection
  • TwinEye-Technology for increased depth of field and sensing distance tolerance
  • 50 kHz switching frequency and 5 μs jitter
  • Large dynamic range means reliable detection of contrasts on glossy materials
  • 7-segment display
  • Color mode
  • Assembly feedback
  • IO-Link and automation functions
  • Flexible sensor setting thanks to various sensor parameters
Compare now
Select
Safe object detection at high machine speeds
  • 31.2 kHz switching frequency at a response time of 16 µs
  • High dynamic range
  • Multi-functional 7-segment display
  • Job save for easy format change
  • 1-point, 2-point and dynamic teach-in
  • Master-slave function
  • A wide range of different fibers
Compare now
Select
Contrast sensor in standard metal housing
  • Best contrast resolution thanks to RGB LED technology
  • Intuitive 10-segment bar display indicates the detection reliability
  • Dynamic or static teach-in method or manual potentiometer
  • Switching frequency of 10 kHz
  • Automatic gloss adjustment for highly reflective materials
  • Various sensing distances and light spot directions
  • M12 plug can be rotated 90°
Compare now
Select
High-performance and tough metal housing for intelligent contrast detection
  • 3-color, RGB LED technology
  • Two-point teach-in (mark and background)
  • Tough, metal housing
  • Automatic gloss adjustment for highly reflective materials
  • 10 mm sensing distance
  • Light exits at end or side, based on model
  • Common mounting footprint
Compare now
Select
Laser contrast sensor and CAN communication
  • Laser version offers sensing distances of 30 mm to 800 mm
  • Very small and precise laser light spot (Class II)
  • Fast switching frequency of 17 kHz
  • Detection reliability displayed in the bar graph display
  • CAN interface version for parameter setup, diagnostics and function selection
  • Very precise light spot
Compare now
Select
High-performance contrast sensors in a compact housing
  • Very small housing
  • Laser version with long sensing distance
  • Simple teach-in (when machine is stopped or during operation)
  • Integrated switching threshold adjustment for high-gloss objects
  • Reliable operation for jittering materials
  • Switching frequency of 1.5 kHz
Compare now
Select

Result 1 - 11 out of 11

TOP