Contact
Feedback

Electro-mechanical safety switches
i110P

Safe and established position monitoring

Your Benefits

  • Standard device design provides quick and easy mounting
  • High availability due to rugged metal housing
  • Different switching elements offer the appropriate solution for electrical installation
  • Improved diagnostics due to additional signaling contacts

Overview

Safe and established position monitoring

Safety position switches are used for reliably identifying dangerous movements, even at high speeds. The i110P safety position switch features a die-cast zinc housing, making it a more durable safety solution. Its roller plunger with stainless steel roller makes it ideal for high actuator forces. Plus, its different switching elements offer optimum electrical connectivity.

At a glance
  • Standardized metal housing
  • Roller plunger with stainless steel roller
  • 1 M20 x 1.5 cable entry gland
  • Slow-action or snap-action switching element with up to four contacts

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Switch typeSafety position switches
    Number of positive action N/C contacts1 / 2 / 3
    Number of N/O contacts1 / 2
    Housing materialMetal
    Enclosure ratingIP66 (IEC 60529)
    Switching principleSnap action switching element / slow action switching element
    Connection typeCable gland, 1 x M20
All technical data can be found accompanying the individual product

Downloads

TOP