Contact
Feedback

Electro-mechanical safety switches
i110R

Safe and established position monitoring

Your Benefits

  • Standard device design provides quick and easy mounting
  • High availability due to rugged metal housing
  • Different switching elements offer the appropriate solution for electrical installation
  • Improved diagnostics due to additional signaling contacts

Overview

Safe and established position monitoring

Safety position switches are used for reliably identifying dangerous movements, even at high speeds. The i110R safety position switch offers a standardized housing made from die-cast zinc and a metal turning lever with a plastic roller. The turning lever can be actuated with high torques, ensuring the entire safety switch withstands harsh system use. Its different switching elements provide optimum electrical connectivity.

At a glance
  • Standardized metal housing
  • Metal turning lever with plastic roller
  • 1 M20 x 1.5 cable entry gland
  • Slow-action or snap-action switching element with up to four contacts

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Switch typeSafety position switches
    Number of positive action N/C contacts1 / 2 / 3
    Number of N/O contacts1 / 2
    Housing materialMetal
    Enclosure ratingIP66 (IEC 60529)
    Switching principleSnap action switching element / slow action switching element
    Connection typeCable gland, 1 x M20
All technical data can be found accompanying the individual product

Downloads

TOP