Contact
Feedback

Electro-mechanical safety switches
i110S

Safe and economical door monitoring with retaining force

Your Benefits

  • Standard device design provides quick and easy mounting
  • Rugged metal housing provides increased machine reliability, even when the guard has a mechanical offset
  • High availability and safety due to the cone shaped alignment aid
  • Improved diagnostics due to additional signaling contacts
  • Flexi Loop now enables a safe series connection with enhanced diagnostics capabilities and minimal wiring effort.

Overview

Safe and economical door monitoring with retaining force

Safety switches with a separate actuator are made up of two parts: a safety switch that is mounted on the fixed part and an actuator that is mounted on the mobile part of the guard. When the guard is closed, the actuator is moved into the safety switch. This achieves the safe status and the safety-relevant contacts are closed. These devices are ideal for protecting sliding and rotating doors, as well as removable protective covers. The i110S safety switch with a separate actuator has a rugged housing that enables optimal protection against external influences, ensuring high machine reliability.

At a glance
  • Standardized metal housing
  • Rigid or mobile actuators
  • Available with M20 X 1.5 cable entry gland or Flexi Loop-compatible M12 plug connector (depending on variant)
  • Slow-action switching elements with four contacts
  • IP 67 enclosure rating

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Switch typeSafety switches with separate actuator
    Number of positive action N/C contacts2 / 3
    Number of N/O contacts2 / 0 / 1
    Housing materialMetal
    Enclosure ratingIP67 (IEC 60529)
    Switching principleSlow action switching element
    Connection typeCable gland, 1 x M20 / plug connector, M12, 4-pin
All technical data can be found accompanying the individual product

Downloads

TOP