Contact
Feedback

Accessories
Adapters and distributors

SBO-02F12-SM2
6053283
Available from stock
Piece
Copy shortlink
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440108
      ECl@ss 10.027440108
      ECl@ss 11.027440108
      ETIM 5.0EC002585
      ETIM 6.0EC002585
      ETIM 7.0EC002585
      UNSPSC 16.090131163032
    • Technical specifications
      Accessory familyT-junctions
      Connection type head AFemale connector, M12, 5-pin, A-coded
      Connection type head BFemale connector, M12, 8-pin, A-coded
      Connection type head CMale connector, M12, 5-pin, A-coded
      Shielding, headUnshielded
      Reference voltage≤ 30 V DC
      Current loading4 A
      NoteMale connector M12, 5-pin, to 1 x female connector M12, 8-pin, to 1 x female connector M12, 5-pin, for connecting on IO-Link-Master
      Ambient operating temperature–30 °C ... +90 °C
      Enclosure ratingIP67 1)
      Ambient operating temperature
      Head–30 °C ... +90 °C
      • 1) Only in fully locked position with its plugs.

    Technical drawings

    SBO-02F12-SM2
    Dimensional drawing SBO-02F12-SM
    SBO-02F12-SM2
    Connection type
    SBO-02F12-SM2
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all
TOP