Contact
Feedback

Safety relays
UE10-2FG

The ideal solution to integrate relay outputs

Your Benefits

  • Faster response times provide short safety distances
  • Saves space in the control cabinet thanks to its compact design
  • Reduced wiring effort for fast and easy system commissioning

Overview

The ideal solution to integrate relay outputs

The UE10-2FG safety relay is an optimal output module for opto-electronic protective devices or safety controllers. By protecting machines and systems, the safety relay takes over the electrical signals and reliably switches the connected actuators.

At a glance
  • Ideal for applications with opto-electronic protective devices and safety controllers with OSSD outputs
  • Fast response time of 10 ms
  • Compact design
  • 2 contact outputs
  • Feedback path for external device monitoring (EDM)
  • Screw-type terminals or plug-in screw-type terminals
  • Coded plugs for all slots

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsOutput expansion module for OSSDs
    Safety integrity level

    SIL3 (IEC 61508) 1)

    SILCL3 (EN 62061) 1)

    CategoryCategory 4 (EN ISO 13849) 1)
    Performance levelPL e (EN ISO 13849) 1)
    Number of enable current contacts2
    Housing width17.8 mm
    • 1) If the feedback current path Y1 - Y2 (external device monitoring) is monitored using an appropriate main unit.
All technical data can be found accompanying the individual product

Downloads

TOP