Contact
Feedback

Safety relays
UE23-2MF

Application-specific relay for safety switches and emergency stop pushbuttons

Your Benefits

  • Saves costs thanks to its application-oriented construction
  • Fast diagnostics via status information reduces downtime
  • Fast, tool-free exchange via coded, plug-in screw-type terminals
  • Combines the advantages of classic relays and easy circuitry

Overview

Application-specific relay for safety switches and emergency stop pushbuttons

The UE23-2MF safety relay quickly and efficiently monitors mechanical sensors, such as emergency stop pushbuttons and safety switches. The integrated functions facilitate a manual or automated reset and monitor the integrated contacts in addition to the actuator contacts.

At a glance
  • Ideal for the connection of emergency stop pushbuttons and safety switches
  • 2 safety outputs, 1 application diagnostic output
  • Manual or automated reset
  • External device monitoring (EDM)
  • Coded version for all slots

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsEvaluation unit
    Safety integrity levelSILCL2 (EN 62061)
    CategoryCategory 3 (EN ISO 13849)
    Performance levelPL d (EN ISO 13849)
    Number of enable current contacts2
    Housing width22.5 mm
All technical data can be found accompanying the individual product

Downloads

TOP