Contact
Feedback

Safety relays
UE402

Functionality upgrade for C4000

Your Benefits

  • Higher productivity through new functions

Overview

Functionality upgrade for C4000

The UE402 switching amplifier upgrades the C4000 safety light curtains to include the bypass, operating mode switching, and PSDI functions.

At a glance
  • C4000 Standard: Bypass, operating mode switching, PSDI
  • C4000 Advanced: Bypass, operating mode switching, PSDI
  • C4000 Fusion: Bypass, operating mode switching
  • C4000 Palletizer: Bypass, operating mode switching
  • C4000 Entry/Exit: Bypass, operating mode switching

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsFunctionality upgrade
    Safety integrity level

    SIL3 (IEC 61508)

    SILCL3 (EN 62061)

    CategoryCategory 4 (EN ISO 13849)
    Performance levelPL e (EN ISO 13849)
    Housing width22.5 mm
All technical data can be found accompanying the individual product

Downloads

TOP