Contact
Feedback

Safety relays
UE48-3OS

Safety relay with 3 safety outputs for all common safety applications

Your Benefits

  • One module for all common applications simplifies machine integration
  • Complete monitoring and evaluation of sensors
  • The sequence monitoring takes over the evaluation of non-contact safety switches
  • Fast, tool-free exchange via coded, plug-in screw-type terminals
  • Combines the advantages of classic relays and easy circuitry

Overview

Safety relay with 3 safety outputs for all common safety applications

The UE48-3OS safety relay offers a variety of versatile functions that can solve all common safety applications. In the field of safety switches, emergency stop pushbuttons and non-contact switches, the safety relay controls not only the signals, but also the cross-circuit detection and sequence monitoring. The signals of the opto-electronic protective devices are directly taken over and converted by the safety relay.

At a glance
  • Ideal for the evaluation of emergency stop pushbuttons, safety switches, safety light curtains, safety laser scanners, and safety pressure sensitive mats
  • Cross-circuit detection and sequence monitoring at the dual-channel input signal
  • 3 safety outputs
  • Manual or automated reset
  • External device monitoring (EDM)
  • Coded version for all slots

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    ApplicationsEvaluation unit
    Safety integrity level

    SIL3 (IEC 61508)

    SILCL3 (EN 62061)

    CategoryCategory 4 (EN ISO 13849)
    Performance levelPL e (EN ISO 13849)
    Sensor monitoring

    Sequence monitoring

    Cross-circuit detection

    Number of enable current contacts3
    Housing width22.5 mm
All technical data can be found accompanying the individual product

Downloads

TOP