Contact
Feedback

Driver assistance systems
MINESIC100 TCW

Operator assistance for underground mining vehicles

Your Benefits

  • Reduction of incidents, downtime and repair costs
  • Detection and tracking of moving and stationary obstacles without the need for RFID tags
  • Active situation dependent warning with low false alarm rates
  • Simple installation, easy to operate
  • Easy to maintain – Integrated test function and reporting
  • Configurable to mine site operational requirements
  • Full service package provided by SICK LifeTime Services
  • Sound system knowledge thanks to comprehensive user training

Overview

Operator assistance for underground mining vehicles

The MINESIC100 TCW is a high performance collision awareness, guidance and tunnel collision warning system, ideally suited for most underground mining vehicles. This robust system utilizing advanced laser scanner technology, provides underground vehicle operator assistance for the safe and efficient maneuvering within the close proximity of the tunnel wall. The system is easily installed on a variety of underground mine vehicles.

At a glance
  • Front and rear-end tunnel collision warning
  • Corner cutting and over shooting warning
  • Active assistance for maneuvering in confined spaces – displays the tunnel wall outline
  • Visual feedback (touch screen operator display) and audible alarm
  • Open interface to fleet management / dispatch systems & event logging
  • Full functional operation across speed range (0...vmax)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Display4.3″ touch display
    Monitored areaVehicle front and rear end, rear side left, rear side right
    Warning zones2
    Areas of applicationMining
    Ambient temperature operation–20 °C ... +50 °C
All technical data can be found accompanying the individual product

Downloads

TOP