Contact
Feedback

Driver assistance systems
MINESIC100 WPS

Collision warning and reverse assist for front end loaders and dozers

Your Benefits

  • Reduction of incidents, downtime and repair costs
  • Detection and identification of mobile and stationary obstacles without the need for RFID tags
  • Active situation-dependent warning with low false alarm rates
  • Easy to install and operate
  • Easy to maintain, integrated test function and reporting
  • Can be configured to meet on-site operational requirements at the mine
  • Full service package provided by SICK LifeTime Services
  • Sound system knowledge thanks to comprehensive user training

Overview

Collision warning and reverse assist for front end loaders and dozers

The MINESIC100 WPS is a high performance collision awareness and protection system ideally suited for wheel loader operations in open-cut (surface) mining. This robust system utilizing advanced laser scanners and specialized sensors, provides operator assistance by allowing for safe and efficient maneuvering of large front end loaders on mine sites. The system is easily installed on a variety of front end wheel loaders.

At a glance
  • Full coverage rear-end collision warning
  • Visual feedback (touch screen operator display) and audible alarm
  • Open interface to fleet management / dispatch systems & event logging
  • Full functional operation across speed range (0...vmax)
  • Active reverse assist for maneuvering in confined spaces
  • Displays accurately all obstacles behind the vehicle (windrows, vehicles, personnel) in real time

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Display4.3″ touch display
    Monitored areaRear end, rear side left, rear side right
    Warning zones3
    Areas of applicationMining
    Ambient temperature operation–20 °C ... +50 °C
All technical data can be found accompanying the individual product

Downloads

TOP