Contact
Feedback

Accessories
Modules and gateways

UE4740-22H0000
1046978
Available from stock
Please note: The system plug has to be ordered separately. For details, see “Accessories”.
Piece
Copy shortlink
  • The UE4740 EFI gateway connects intelligent SICK safety sensors to the PROFINET PROFIsafe fieldbus. It has two EFI interfaces for connecting up to four SICK safety sensors, which allows the use of expanded sensor functionalities.

    The UE4740 EFI gateway makes it possible to exchange a configurable process image between the EFI sensors and the PLC via PROFINET IO PROFIsafe. This EFI gateway is configured using CDS configuration software CDS, which helps provide simple configuration and diagnostics information.

    At a glance
    • Support of PROFINET IO conformance class A, LLDP, SNMP, MIB II, cyclic I/O communication, acyclic read/write services for the communication via TCI interface, diagnostics alarm, TCP/IP communication via port 9000
    • Support by PROFIsafe V2.00
    • Two inputs (EFI interface) to connect intelligent SICK safety sensors
    • Easy configuration and advanced diagnostics with the help of the CDS (Configuration & Diagnostic Software)
    Your benefits
    • Easy integration of intelligent SICK safety sensors into a PROFINET IO PROFIsafe fieldbus
    • Simple use of the enhanced functionalities of SICK’s intelligent safety sensors allows information to be easily exchanged via PROFINET IO PROFIsafe
    • Comprehensive diagnostics provide fast troubleshooting, which reduces downtime
    • Technical specifications
      Accessory familyEFI gateways
      Communication interfacePROFINET, PROFIsafe
      NoteThe system plug has to be ordered separately. For details, see “Accessories”.
      Enclosure ratingIP20 (IEC 60529)
      Weight147 g
      Dimensions (W x H x L)22.5 mm x 96.5 mm x 120.8 mm
      DescriptionPROFINET PROFIsafe
      Safety-related parameters
      CategoryCategory 4 (EN ISO 13849)
      Performance levelPL e (EN ISO 13849)
      Safety integrity levelSIL3 (IEC 61508)
      SILCL3 (EN 62061)
      PFHD (mean probability of a dangerous failure per hour)2.84 x 10-9 (EN ISO 13849)
    • Classifications
      ECl@ss 5.027242205
      ECl@ss 5.1.427242605
      ECl@ss 6.027242605
      ECl@ss 6.227242605
      ECl@ss 7.027242605
      ECl@ss 8.027242605
      ECl@ss 8.127242605
      ECl@ss 9.027242605
      ECl@ss 10.027242605
      ECl@ss 11.027242605
      ETIM 5.0EC001601
      ETIM 6.0EC001601
      ETIM 7.0EC001601
      UNSPSC 16.090132151705

    Technical drawings

    UE4740-22H0000
    Dimensional drawing
    UE4740-22H0000
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all
TOP