Contact
Feedback

2D vision
CVS

Detect, distinguish and sorting colors

Your Benefits

  • The support for large fields of view ensures reliable color sorting even if the part varies in position
  • The minimum and maximum fill tolerance guarantees that there is always the correct color fill on your part before it leaves your line
  • Two-color matching delivers reliable results for multi- colored objects
  • Sorting of up to 15 color configurations gives you the most economic solution for batch production
  • You can store and redo the configuration using your PC, saving you time with each machine installation

Overview

Detect, distinguish and sorting colors

The color vision sensors perform fast and reliable color detection within a large field of view compared to point color sensors. The CVS can store of up to fifteen reference colors for detection, sorting and identification. The 2-color match feature give a reliable inspection by securing that two pre-defined colors are present. The user-defined color thresholds do not only verify that the color is present but also ensure correct fill level of the color. The integrated color display makes it easy to supervise the configuration of the application. With some additional key clicks on the integrated keypad, it is easy to fine tune the color area and the color variance.

At a glance
  • Color control and sorting over large areas and long scanning distances
  • Inspecting one color, minimum and maximum fill
  • Two-color matching
  • Storage for 15 reference colors
  • Reference capacity of 15 color configurations
  • Parameter up- and download to PC
  • Compact IP 67-rated housing with integrated display for configuration and monitoring
  • Different variants for different fields of view and sensing distances

Technical overview

 
  • Technical data overview

    Technical data overview

    TaskInspection
    SensorCMOS matrix sensor, color values
    Sensor resolution

    200 x 240 x 3 (RGB) pixels

    208 px x 236 px x 3 px (RGB)

    512 x 242

    Light sourceWhite
    FocusFixed focus
    LensIntegrated
    Operator interfacesExternal display or integrated display
    Operating elements5 buttons (setup)
    Ethernet✔ , TCP/IP
    Serial✔ , RS-232
    Configuration software

    CVS software

    CVS2 Dataloader (PC)

    CVS3 Dataloader (PC)

    CVS4 Dataloader (PC)

    Dimensions95 mm x 42 mm x 34 mm
All technical data can be found accompanying the individual product

Downloads

TOP