Contact
Feedback

2D vision
InspectorP Rack Fine Positioning

Fine positioning solution for single- and double-deep racking

Your Benefits

  • Save rack space to maximize storage capacity with high-precision positioning
  • Handle near and far range in double-deep racking with only one sensor
  • Compact, pre-configured, stand-alone device for easy mechanical integration without hardware adjustments
  • Flexible system integration through multiple connectivity options
  • Little to no training needed thanks to smart hardware features and simple web GUI
  • Allows using only holes for positioning, even with challenges such as stains or reflections
  • Image monitoring and logging of hard-to-reach places

Overview

Fine positioning solution for single- and double-deep racking

The InspectorP Rack Fine Positioning is an easy-to-use yet flexible vision sensor that guides fine positioning of stacker cranes, or other automated storage and retrieval systems, in X and Y. The large measurement range allows for double-deep racking using the same sensor for both near and far range. Racks are reliably located using drilled holes only or reflectors, even with challenges such as stains or reflections. InspectorP Rack Fine Positioning offers plug-and-play simplicity out of the box by including pre-assembled illumination, pre-focused optics and pre-installed software.

At a glance
  • Single- and double-deep racking with only one device
  • Easy-to-use web interface
  • PROFINET and digital output
  • Rugged housing with included IP67 protective hood
  • LEDs, aiming laser, on-device buttons and optional microSD memory card
  • Pre-assembled, pre-focused and pre-configured
  • Image data access

Advantages

Save rack space to maximize storage capacity with high-precision positioning

InspectorP Rack Fine Positioning offers plug-and-play simplicity out of the box by including pre-assembled illumination, pre-focused optics and pre-installed software.
Allows using only holes for positioning, even with challenges such as stains or reflections.
Little to no training needed thanks to smart hardware features and simple web GUI.

The InspectorP Rack Fine Positioning is an easy-to-use yet flexible vision sensor that guides fine positioning of stacker cranes or other automated storage and retrieval systems.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TaskPositioning
    SensorCMOS matrix sensor, grayscale values
    Sensor resolution1,280 px x 1,024 px (1.3 Mpixel)
    FocusFixed focus
    Optical format1/1.8"
    Operator interfacesWeb-Interface
    Operating elements2 buttons
    Ethernet✔ , TCP/IP, FTP, HTTP
    PROFINET
    Configuration softwareWeb-Interface, PLC interface
    Dimensions108 mm x 63 mm x 59 mm 1)
    • 1) Including lens and protective hood.
All technical data can be found accompanying the individual product

Downloads

TOP