Contact
Feedback

2D vision
InspectorP63x

Configurable. Programmable. Compact. Versatile.

Your Benefits

  • Easy presence inspection with downloadable SensorApp
  • Tailored solutions through programming in SICK AppSpace for a wide variety of vision applications
  • Fast, high-resolution programmable 2D cameras ensure maximum performance
  • Flexible optical design enables analysis of small features at high speeds
  • Unique operator interaction possibilities thanks to powerful set of convenience features
  • Smooth commissioning with customized operator interface and SICK AppManager

Overview

Configurable. Programmable. Compact. Versatile.

The InspectorP63x is an industrial programmable and configurable 2D vision camera for most vision tasks. Boasting image resolutions of 1-2 megapixels, a compact IP 67 housing, and a flexible high-end optical design, it is perfectly equipped to meet demanding automation environments. The application software is fully flexible thanks to the SICK AppSpace development environment, with image processing powered by HALCON and SICK Algorithm Library.

At a glance
  • 1.3 and 1.9 MP 2D sensors
  • Configure SensorApps in web browser
  • Program new SensorApps in SICK AppStudio
  • Flexible S- and C-mount lenses and integrated illumination
  • Aiming laser, beeper and feedback spot
  • Including HALCON run-time license and SICK Algorithm Library

 

Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Advantages

Increase the functionality of the InspectorP6xx family of 2D vision cameras by using SensorApps from SICK.

Presence Inspection SensorApp ensures that desired features are present and that undesired elements are not.
2D inspection is enabled by configuring a selection of tools for image analysis, using a graphical user interface in a web browser.
Easy-to-use user interface make it convenient and quick to learn.

The Presence Inspection SensorApp combines small investment and quick commissioning to improve yield, reduce waste and increase customer satisfaction.

SICK AppSpace Developers Club grants access to tools, support and a community for developing new SensorApps.
SICK AppStudio is the specialized software tool for developing SensorApps that can run directly on the InspectorP devices.
The SICK Support Portal is the central work platform of a SICK AppSpace developer, with access to tutorials, tools, documentation and FAQs.

Development in SICK AppStudio facilitates complete customization if needed.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    TaskPositioning, inspection, measuring, reading
    SensorCMOS matrix sensor, grayscale values
    Sensor resolution

    1,280 px x 1,024 px (1.3 Mpixel)

    1,600 px x 1,200 px (1.9 Mpixel)

    FocusAdjustable focus
    LensExchangeable (C-mount), to be ordered separately as an accessory / exchangeable (S-mount), to be ordered separately as accessory
    Optical format1/1.8"
    Operator interfacesWeb server
    Operating elements2 buttons
    Serial✔ , RS-232, RS-422
    Ethernet✔ , TCP/IP, FTP, HTTP
    CAN✔ , SICK CAN sensor network (master/slave)
    EtherNet/IP™
    PROFINET✔ , PROFINET Single Port, PROFINET Dual Port (optional via external connection module CDF600-2)
    Configuration softwareSICK AppStudio
    Dimensions108 mm x 63 mm x 46 mm 1)
    • 1) Only housing without lens and protective hood.
All technical data can be found accompanying the individual product

Downloads

TOP