Contact
Feedback

2D vision
midiCam

Rugged, industry-grade streaming cameras with GigE interface

Your Benefits

  • The midiCam family is ideal for use on the Sensor Integration Machine (SIM), supporting complex image processing tasks
  • Ideal for multi-camera applications, e.g., several midiCams on the SIM
  • Simple operation using just one connecting cable thanks to PoE
  • Can be used reliably, even when you need ruggedness in harsh industrial environments and IP 67 enclosure rating
  • Intuitive operation via the I2D Software Suite for Windows from SICK
  • Simple plug and play installation on the SIM thanks to pre-assembled cables
  • Wide range of C mount lenses available

Overview

Rugged, industry-grade streaming cameras with GigE interface

With IP 67 enclosure rating, the midiCam streaming camera family is ideally suited to use in harsh industrial environments. This is why the midiCam has an M12 GigE interface – the standard for industrial image processing – as well as industry-grade M12 connections for the voltage supply and trigger signals. As an alternative, it is also possible to operate it with just one cable measuring up to 100 m in length using Power over Ethernet (PoE). The midiCam is available with 1 or 2 megapixel resolution and in color, monochrome, or NIR (optional) variants. CMOS image sensors use global shutter technology and enable multiple image sections (AOI). Image recording and transmission are decoupled in the internal 60 MB memory bank and multi-camera applications are therefore supported.

At a glance
  • Rugged housing with IP 67 enclosure rating
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • M12 plug connector for the GigE interface
  • M12 plug connector for the voltage supply and digital inputs and outputs
  • Color, monochrome, and NIR variants
  • Connection for C mount lenses

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sensor

    CMOS monochrome

    CMOS Color

    CMOS monochrome NIR

    Sensor resolution

    1,280 px x 1,024 px (1.31 Mpixel, 5:4, SXGA)

    1,600 px x 1,200 px (1.92 Mpixel, 4:3, UXGA)

    LensC-mount
    Optical format1/1.8"
    Ethernet✔ , UDP/IP
    Configuration softwareI2D Software Suite
    Dimensions44.7 mm x 53 mm x 41 mm
All technical data can be found accompanying the individual product

Downloads

TOP