Accessory family | Fieldbus modules |
Enclosure rating | IP54 |
Dimensions (W x H x L) | 39 mm x 36.3 mm x 102.35 mm |
Description | PROFINET coupler for WLL180T, KTL180 and AOD1. Features: PROFINET IRT; transmission rates 10 Mbaud – 100 Mbaud; M12 PROFINET connection; M8 voltage supply connection, 4-pin; full read/write functionality for the process and service data of the connected sensors. See operating instructions for additional information and technical details |
ECl@ss 5.0 | 27242202 |
ECl@ss 5.1.4 | 27242602 |
ECl@ss 6.0 | 27242602 |
ECl@ss 6.2 | 27242602 |
ECl@ss 7.0 | 27242602 |
ECl@ss 8.0 | 27242602 |
ECl@ss 8.1 | 27242602 |
ECl@ss 9.0 | 27242602 |
ECl@ss 10.0 | 27242602 |
ECl@ss 11.0 | 27242602 |
ECl@ss 12.0 | 27242602 |
ETIM 5.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 8.0 | EC001597 |
UNSPSC 16.0901 | 32151705 |
Products and Industries
Product PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
TechnologiesFunctional SafetyWhitepapersGlossaryNews and Events
NewsletterSICK Sensor BlogTradeshowsContact
Contact usContact formFeedbackDistributorsDistributor FinderAbout SICK
SICK USAWorldwide Locations