Contact
Feedback

Accessories
Adapters and distributors

YM2A15-000S01FY2A4
2099600
Usually available within 3 weeks
Piece
Copy shortlink
    • Technical specifications
      Accessory familyY-junctions
      Connection type head AMale connector, M12, 5-pin, A-coded
      Connection type head BFemale connector, M12, 4-pin, A-coded
      Connection type head CFemale connector, M12, 4-pin, A-coded
      Locking plug connectorScrew connection
      Signal typeSensor/actuator cable
      Connector material head ATPU
      Connector material head BTPU
      Connector material head CTPU
      Material knurled screw head AZinc die-cast, nickel-plated
      Material knurled screw head BZinc diecast, brassed
      Material knurled screw head CZinc die-cast, nickel-plated
      Width across flats13
      Tightening torque0.6 Nm
      Shielding, headUnshielded
      Reference voltage≤ 60 V DC
      Rated impulse voltage1.5 kV
      Current loading≤ 4 A
      Insulation resistance100 MΩ
      Contamination rating3
      Overvoltage categoryIII
      Specific insulation resistance30 mΩ
      Enclosure ratingIP65 / IP66K / IP67
      Ambient operating temperature
      Head–25 °C ... +85 °C
      UL File No.E335179
      Authorizations

      CE

      UL

      ApplicationZones with oils and lubricants

    Technical drawings

    YM2A15-000S01FY2A4
    Dimensional drawing
    YM2A15-000S01FY2A4
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all
TOP