A good eye for contrasts and colors - KTS and KTX contrast sensors from SICK

May 4, 2017

Waldkirch, May 2017 – With its KTS and KTX product families, SICK is presenting new, powerful contrast sensors from a forward-looking, innovative platform. The patented TwinEye technology for improved contrast detection and sensing distance tolerance (+- 5 mm), the specially developed three-color LED with its high-precision, color-mixed light spot, and the jitter that has been minimized to a level never before seen, coupled with absolute high-speed switching frequencies, open up a world of new possibilities when it comes to detecting contrasts and – for the first time in a sensor – colors too.

 

IO-Link and additional integrated functions such as recipe management ensure maximum versatility, while the innovative, multifunctional 7-segment display guarantees simple yet customized sensor setup, operation, and visualization. 

 

Familiar applications such as the detection of print marks or the control of industrial labeling processes benefit from even greater process stability and performance. The sensors detect high-gloss materials and complex contrasts, even on heavily jittering materials. The integrated color mode also enables reliable detection of even the most minor contrast differences and color features.

 

More applications, more flexibility 

 

The KTX product family offers compatibility without compromise: Both the hole pattern for mounting the sensors and the electrical connectivity facilitate a 1:1 migration from the SICK product families that are already proven and widespread on the market to the new technology platform. In its space-saving compact housing, the KTS meets all requirements of modern machine concepts. The KTS contrast sensors come in “CORE” and “PRIME” configurations; these offer different levels of functionality, enabling a variety of different automation needs to be met individually and cost-effectively. The even more finely granular grayscale resolution of the KTS and KTX, the integrated color mode, and the large number of other technical innovations in both product families are setting a new standard in the market for contrast sensor technology – and opening up additional areas of application at the same time, such as the detection of wafers, the management of reel changes, or quality control.

 

SICK is one of the world’s leading producers of sensors and sensor solutions for industrial applications. Founded in 1946 by Dr.-Ing. e. h. Erwin Sick, the company with headquarters in Waldkirch im Breisgau near Freiburg ranks among the technological market leaders. With more than 50 subsidiaries and equity investments as well as numerous agencies, SICK maintains a presence around the globe. In the fiscal year 2016, SICK had more than 8,000 employees worldwide and achieved Group sales of just under EUR 1.4 billion.

More information about SICK is available on the Internet at http://www.sick.com or by phone on +49 (0) 7681 202-4183.

 
Press Release

Press Release (.docx)

Images

Image: IM0070664.jpg

The KTS and KTX contrast sensors from SICK represent improved performance, better process stability, and more design freedom.

 
SICK uses cookies

We use cookies to optimize our web pages for you, to continuously improve them, and to offer you information that is tailored to your interests. By clicking the “Accept all cookies” button you consent to the use of cookies. You can select which cookies you want to allow by clicking the “Show settings for cookies” button. For further information, please see our privacy policy.